IESNA:LM-63-2002
[TEST]P953111
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-735-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49694
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
7348.6 8153.2 8863.7 9382.8 9483.4 8918.8 8260.2 7864.4 7809.3 8146.7
8815 9632.6 10531.3 11851.8 12984.1 13727 14557.6 15560.1 16737.8 17840.9
18778.6 19421 19275 18811 17445.1 14554.4 10897.9 7322.6 4191.8 2348.9
1570.3 1070.7 463.9 240.1 84.4 0 0
7348.6 8107.7 8834.5 9347.1 9463.9 8922.1 8263.5 7848.2 7780.1 8101.3
8743.6 9532 10408 11566.3 12825.1 13509.7 14343.5 15281.1 16475 17536
18467.1 19145.2 19028.4 18532 17347.8 14638.7 11189.9 7556.2 4266.4 2323
1573.5 1106.3 467.2 272.5 100.6 16.2 0
7348.6 8114.2 8808.5 9360.1 9548.3 9133 8467.9 7984.5 7851.4 8062.3
8617.1 9288.7 10164.7 11141.3 12396.8 13133.3 13843.8 14690.6 15797 16806
17798.8 18360 18337.3 17669 16822.2 14635.5 11563 7809.3 4620 2790.2
1920.7 1411.3 931.1 593.7 366.6 142.8 0
7348.6 8036.4 8720.9 9272.5 9580.7 9386 8792.3 8250.5 7984.5 8068.8
8454.9 9045.4 9704 10437.2 11520.9 12474.7 13224.2 14022.3 14953.4 16037.1
16977.9 17802 18298.4 18262.7 18194.6 18337.3 17052.5 13989.8 8737.2 4146.3
2615 2021.3 1450.2 937.6 460.7 113.6 0
7348.6 7981.2 8607.4 9181.6 9580.7 9717 9334.1 8818.3 8390 8240.8
8419.2 8837.7 9373.1 9999.2 10622.2 11589 12711.5 13487 14483 15514.7
16624.3 17561.9 18282.2 18837 19070.6 19492.3 20056.9 18376.3 14165 7916.3
3085.4 1427.5 963.6 606.7 305 38.9 0
7348.6 7922.8 8464.6 9022.7 9480.1 9811.1 9875.9 9580.7 9210.8 8902.6
8837.7 9019.4 9425 9863 10443.7 11040.7 12065.9 13415.6 14356.5 15115.6
16101.9 17299.1 18558 19680.5 20780.4 22032.7 24268.1 26617 25968.2 22237.1
15566.6 7595.1 2417.1 846.8 301.7 35.7 0
7348.6 7809.3 8273.2 8759.9 9223.8 9639.1 10012.2 10239.3 10265.3 10200.4
10155 10249 10472.9 10810.3 11254.8 11848.5 12598 13577.8 14810.7 16121.4
17409.4 18918.1 20722 22675.1 24907.2 26935 29358.5 33384.8 39941.8 42238.8
36398.9 24079.9 12484.4 5898.3 2053.7 243.3 0
7348.6 7793 8205.1 8633.3 9097.3 9502.8 9924.6 10297.7 10541 10677.3
10826.6 11063.4 11374.9 11770.7 12328.7 13013.3 13801.7 14784.7 15930 17282.9
18791.5 20391 22204.7 24349.2 26503.5 28683.7 31048.9 34290 40269.5 45434.5
42128.5 29511 15809.9 6907.3 2092.6 204.4 0
7348.6 7711.9 8055.8 8435.4 8808.5 9217.3 9629.4 10057.6 10498.9 10953.1
11374.9 11851.8 12461.7 13217.7 14265.6 15375.2 16591.8 17840.9 19232.8 20809.6
22373.4 23930.7 25517.2 27256.2 29137.9 30977.5 32846.3 35084.9 38423.4 41411.5
39620.6 32077.4 20118.5 8441.9 1787.7 162.2 0
7348.6 7569.2 7809.3 8059.1 8328.4 8613.9 8922.1 9262.8 9648.8 10112.8
10706.5 11397.6 12179.5 13220.9 14599.8 16170.1 17782.5 19534.5 21455.2 23463.5
25504.2 27373 29141.2 30808.8 32275.3 33686.6 35328.2 37148.3 39390.2 39354.5
34896.7 26948 15131.9 4441.6 668.3 94.1 0
7348.6 7423.2 7523.8 7627.6 7734.6 7870.9 8029.9 8205.1 8406.2 8682
9045.4 9467.2 9996 10761.7 11832.3 13152.8 14661.4 16231.7 17818.2 19317.1
20686.3 22039.2 23385.6 24683.4 25835.1 26860.4 27901.8 29073 29926.3 28021.9
22895.7 15806.7 6261.7 1284.8 353.6 116.8 0
7348.6 7355 7364.8 7394 7432.9 7465.4 7520.5 7575.7 7637.3 7728.2
7857.9 7994.2 8146.7 8422.5 8841 9330.9 10034.9 10885 11939.4 13071.7
14216.9 15349.2 16497.8 17571.7 18522.3 19369 20086.1 20796.6 20887.4 18593.6
14862.6 10271.8 4113.9 820.8 210.9 64.9 0
7348.6 7267.4 7218.8 7147.4 7069.5 6988.4 6881.4 6777.5 6628.3 6440.1
6239 5953.5 5693.9 5525.2 5486.3 5567.4 5904.8 6505 7270.7 8055.8
8753.4 9308.2 9794.8 10223.1 10541 10696.8 10537.8 9811.1 8282.9 5960
3653.2 1910.9 726.7 191.4 42.2 0 0
7348.6 7124.7 6855.4 6553.7 6213 5784.8 5320.8 4801.7 4276.1 3815.4
3442.3 3140.6 2903.7 2735 2618.2 2504.7 2417.1 2394.4 2498.2 2783.7
3121.1 3341.7 3354.7 3163.3 2845.3 2410.6 1956.4 1479.4 1035 629.4
369.9 217.4 116.8 38.9 9.7 0 0
7348.6 6949.5 6469.3 5911.3 5230 4525.9 3870.6 3358 2971.9 2644.2
2342.5 2063.4 1855.8 1758.5 1709.8 1644.9 1596.2 1550.8 1492.4 1440.5
1401.6 1336.7 1239.4 1109.6 963.6 814.3 674.8 567.8 476.9 389.3
292 188.2 87.6 22.7 6.5 0 0
7348.6 6745.1 6041.1 5197.5 4344.2 3585.1 3072.4 2696.1 2348.9 2060.2
1878.5 1771.4 1680.6 1599.5 1521.6 1447 1372.4 1281.5 1181 1093.4
1031.7 970.1 911.7 830.6 759.2 671.6 597 519.1 431.5 337.4
223.9 133 61.6 22.7 6.5 0 0
7348.6 6634.8 5726.4 4668.7 3708.3 3088.7 2666.9 2297 2040.7 1917.4
1816.9 1706.6 1596.2 1495.7 1404.8 1317.2 1213.4 1103.1 996 908.4
837.1 765.7 720.3 678.1 622.9 558 486.7 408.8 314.7 223.9
159 94.1 42.2 9.7 0 0 0
7348.6 6475.8 5376 4185.3 3306 2783.7 2378.1 2121.8 1995.3 1894.7
1794.2 1667.6 1544.3 1424.3 1304.2 1184.2 1064.2 953.9 866.3 798.1
746.2 700.8 655.4 593.7 532.1 473.7 405.5 334.2 269.3 214.1
159 103.8 35.7 0 0 0 0
7348.6 6378.5 5129.4 3880.3 3111.4 2621.5 2258.1 2102.4 2008.3 1904.5
1794.2 1667.6 1531.4 1388.6 1249.1 1112.8 992.8 901.9 837.1 772.2
713.8 652.1 600.2 548.3 496.4 434.7 366.6 298.5 246.6 194.7
139.5 84.4 19.5 0 0 0 0
7348.6 6290.9 4941.2 3708.3 3033.5 2553.3 2238.6 2128.3 2021.3 1914.2
1807.1 1683.8 1550.8 1408.1 1265.3 1138.8 1035 934.4 846.8 765.7
697.5 622.9 564.5 509.4 447.7 369.9 295.2 246.6 201.2 149.2
100.6 48.7 9.7 0 0 0 0
7348.6 6294.1 4895.8 3662.9 2975.1 2511.2 2245.1 2154.3 2066.7 1959.6
1849.3 1732.5 1612.5 1479.4 1339.9 1206.9 1093.4 989.5 901.9 817.6
730 639.1 564.5 496.4 421.8 337.4 256.3 214.1 172 129.8
84.4 38.9 6.5 0 0 0 0
7348.6 6365.5 4963.9 3708.3 3010.8 2533.9 2254.9 2164 2079.7 1972.6
1865.5 1752 1628.7 1498.9 1362.6 1226.4 1103.1 999.3 927.9 850
743 652.1 571 499.6 415.3 334.2 256.3 214.1 168.7 126.5
84.4 38.9 9.7 0 0 0 0
